Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
831-3107
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 6 (10) mm²
Cross section
20 - 8 AWG
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
41 A
Pin Spacing
7.62 mm
No. of poles
7
Height
27.55 mm
Width
55.22 mm
Depth
41.90 mm
Number of connection points
7
Number of potentials
7
Color
lichtgrau
Comment
L = (No. of poles - 1) x Pin Spacing + 9.5 mm
Weight
51.576 g
eCl@ss 7.1
27-14-11-06
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices